4-7/1 ACSR/GA2 SWANATE 3580 FT

Southwire #: 10118824

Used as bare overhead transmission conductor and as primary and secondary distribution conductor and messenger support. ACSR offers optimal strength for line design. Variable steel core stranding enables desired strength to be achieved without sacrificing ampacity.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSR-Aluminum Conductor, Steel Reinforced

Specifications

Codeword SWANATE SWANATE
Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 257 6.54 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 67 100 lbs/1000' kgs/km

Standards & References

Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes
  • B232 Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Reinforced (ACSR).
  • B498 Zinc-Coated (Galvanized) Steel Core Wire for Use in Overhead Electrical Conductors.
  • B500 Metallic Coated Stranded Steel Core for Use in Overhead Electrical Conductors.

Construction

  1. Aluminum 1350-H19 wires, concentrically stranded about a steel core. Standard core wire for ACSR is class A galvanized
  2. Class A core stranding is also available in zinc-5% aluminum-mischmetal alloy coating.
  3. For aluminum-clad (AW) ACSR, please refer to the ACSR/AW catalog sheet
  4. Additional corrosion protection is available through the application of grease to the core or infusion of the complete cable with grease
  5. ACSR conductor is also available in non-specular.