2300-61 AAC PIGWEED 2000 FT ALBARE2 33292425

Southwire #: 33292425

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

AAC-All Aluminum Conductor, Bare

Specifications

Codeword PIGWEED PIGWEED
Size (AWG or kcmil) (mm2) 2300 KCMIL 2300 KCMIL
No. of Strands 61 61
Nom. OD (mils) (mm) 1747 44.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2177 3240 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.