1/0 AL 600VUD QX NOTRE DAME/YS/USE-2 1500 FT AL600V82 55414802

Southwire #: 55414802

Aluminum Conductors. Cross-Linked Polyethylene (XLPE) Insulation.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 9 9
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 1235 31.39 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 535 796 lbs/1000' kgs/km

Standards & References

Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:

  • B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • B231 Aluminum 1350 Conductors, Concentric-Lay-Stranded

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.

  1. 1350