500 AL 600VUD QX WOFFORD/YS/USE-2 500 FT AL600V81 30372703

Southwire #: 30372703

Aluminum Conductors. Cross-Linked Polyethylene (XLPE) Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 2293 58.25 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 2174 3236 lbs/1000' kgs/km

Standards & References

Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:

  • B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • B231 Aluminum 1350 Conductors, Concentric-Lay-Stranded

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.

  1. 1350

Resources

There are no downloadable resources for this product.