Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.
Stock # | 30867603 30867603 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) | 350 KCMIL 350 KCMIL | |
No. of Strands | 30 30 | |
Nom. OD (mils) (mm) | 2006 50.95 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1547 2302 | lbs/1000' kgs/km |
HI-SCORE quadruplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled to produce the quadruplex cable configuration. Conductors are also available paralleled.