SPEC: 48203

500-427 CU 105 NL-EPR/65 LSZH 2KV RHH/RHW-2 BLACK UL/CSA SPEC48203 66972599

Southwire #: 66972599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Packaging

Application & Features

Southwire 2000V No Lead NL-EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lbs./FT maximum sidewall pressure. Alternate constructions available upon request.

Specifications

Cond. Size 500 KCMIL 500 KCMIL
Cond. Strands 427 427
Strand Class H H
Conductor Number 1 1
Diameter Over Conductor (in) (cm) 0.909 2.31 inch cm
Insulation Thickness (mils) (mm) 105 2.67 mils mm
Jacket Thickness (mils) (mm) 65 1.65 mils mm
Approx. OD (in) (cm) 1.271 3.23 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1961 2918 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.022 0.03 ohms/1000' ohms/km
Max Pull Tension (lbs) (kg) 4000 1814.37 lbs kg

Thicknesses shown as Minimum Average values
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (250kcmil & Larger)

Construction

  1. Conductor:Stranded bare copper per ASTM B3. Center strand embossed with “Southwire, Year, Plant” when required
  2. Binder Tape:Mylar Tape
  3. Insulation:No Lead Ethylene Propylene Rubber (NLEPR)
  4. Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket