TELCOFLEX® L2 Telecom Power Wire and Cable TCP3

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table

Application & Features

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Strands Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 75C Allowable Ampacity at 90C Insulation Thickness (mils) (mm) DC Resistance at 25°C
More Options
14 AWG 14 AWG
41 41
27 40
20 20
25 25
45 1.14
2.73 2.73
More Options
12 AWG 12 AWG
65 65
36 53
25 25
30 30
45 1.14
1.72 1.72
More Options
10 AWG 10 AWG
104 104
51 75
35 35
40 40
45 1.14
1.08 1.08
More Options
8 AWG 8 AWG
41 41
85 126
50 50
55 55
60 1.52
0.679 0.679
More Options
6 AWG 6 AWG
65 65
119 177
65 65
75 75
60 1.52
0.436 0.436
More Options
4 AWG 4 AWG
126 126
200 298
65 65
95 95
60 1.52
0.274 0.274
More Options
2 AWG 2 AWG
168 168
254 378
115 115
130 130
60 1.52
0.172 0.172
More Options
1/0 AWG 1/0 AWG
266 266
430 640
150 150
170 170
80 2.03
0.109 0.109
More Options
2/0 AWG 2/0 AWG
342 342
544 810
175 175
195 195
80 2.03
0.0565 0.0565
More Options
4/0 AWG 4/0 AWG
532 532
780 1160
230 230
260 260
80 2.03
0.0546 0.0546
More Options
350 KCMIL 350 KCMIL
888 888
1273 1894
310 310
350 350
95 2.41
0.0334 0.0334
More Options
500 KCMIL 500 KCMIL
1221 1221
1738 2586
95 2.41
More Options
750 KCMIL 750 KCMIL
1850 1850
2725 4055
475 475
535 535
110 2.79
0.0157 0.0157

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint, Lead-Free, Silicone-Free
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  1. Conductor:Class K (14-10 AWG), Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper
  2. Separator:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%

Resources

There are no downloadable resources for this product.