750-1850 TINNED CU TELCO L2 GRAY-BLACK 1800 FT TCP3 57622601

Southwire #: 57622601

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BLUE WITH BLACK STRIPE
GRAY
GRAY WITH BLACK STRIPE
GREEN
RED
RED WITH BLACK STRIPE
Packaging

Application & Features

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).

Specifications

Size (AWG or kcmil) (mm2) 750 KCMIL 750 KCMIL
No. of Strands 1850 1850
Nominal Total Weight (lbs/1000') (kgs/km) 2717 4044 lbs/1000' kgs/km
Allowable Ampacity at 75C 475 475
Allowable Ampacity at 90C 535 535
Insulation Thickness (mils) (mm) 110 2.79 mils mm
DC Resistance at 25°C 0.0157 0.0157

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint, Lead-Free, Silicone-Free
  • KS-24194™ List 2
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  1. Conductor:Class K (14-10 AWG), Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper
  2. Separator:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%

Resources

There are no downloadable resources for this product.