This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 56960601 56960601 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 750 KCMIL 750 KCMIL | |
No. of Strands | 1850 1850 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 2711 4035 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 475 475 | |
Allowable Ampacity at 90C | 535 535 | |
Insulation Thickness (mils) (mm) | 110 2.79 | mils mm |
DC Resistance at 25°C | 0.0157 0.0157 |