Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.UL rated constructions can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
| No. of Conductors | 4 4 | |
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Strands | 7 7 | |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Nom. OD (mils) (mm) | 557 14.16 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 230 342 | lbs/1000' kgs/km |