Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
19
19
|
0.362
0.92
|
65
1.65
|
45
1.14
|
0.598
1.52
|
326
485
|
428
637
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
259
259
|
0.610
1.55
|
105
2.67
|
65
1.65
|
0.972
2.47
|
811
1207
|
1069
1591
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
259
259
|
0.890
2.26
|
105
2.67
|
65
1.65
|
1.252
3.18
|
1579
2350
|
1924
2863
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.968
2.46
|
90
2.29
|
65
1.65
|
1.297
3.29
|
2316
3447
|
2650
3944
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
127
127
|
0.968
2.46
|
90
2.29
|
65
1.65
|
1.300
3.30
|
2315
3445
|
2652
3947
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
127
127
|
1.118
2.84
|
90
2.29
|
65
1.65
|
1.450
3.68
|
3088
4595
|
3468
5161
|
| More Options |
2000 KCMIL
2000 KCMIL
|
1
1
|
127
127
|
1.583
4.02
|
115
2.92
|
95
2.41
|
2.031
5.16
|
6175
9189
|
6903
10273
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
4.7
11.94
|
845
383.29
|
0.102
0.15
|
0.122
0.18
|
0.044
0.07
|
150
150
|
170
170
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
7.8
19.81
|
2000
907.18
|
0.043
0.06
|
0.053
0.08
|
0.041
0.06
|
255
255
|
290
290
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
10.0
25.40
|
4000
1814.37
|
0.022
0.03
|
0.029
0.04
|
0.039
0.06
|
380
380
|
430
430
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
10.2
25.91
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
10.4
26.42
|
6000
2721.55
|
0.014
0.02
|
0.022
0.03
|
0.038
0.06
|
475
475
|
535
535
|
| More Options |
1000 KCMIL
1000 KCMIL
|
1
1
|
11.6
29.46
|
8000
3628.74
|
0.011
0.02
|
0.018
0.03
|
0.037
0.06
|
545
545
|
615
615
|
| More Options |
2000 KCMIL
2000 KCMIL
|
1
1
|
16.0
40.64
|
10000
4535.92
|
0.005
0.01
|
0.016
0.02
|
0.034
0.05
|
665
665
|
750
750
|
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.