SPEC: 48050

PantoFLEX™ DC Power Cable 2/C CU 1000V XLPE Insulation PVC Jacket. TC-ER XHHW-2 with Green Ground SPEC48050

Type TC-ER Control Cable 1000 Volt Copper Conductors, Cross-Linked Polyethylene Insulation XHHW-2, Polyvinyl Chloride (PVC) Jacket, Sunlight Resistant - For Direct Burial - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 1000 Volt Type TC-ER PantoFLEX™ DC Power Cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10. Silicone free.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
4/0 AWG 4/0 AWG
2 2
532 532
0.530 1.35
55 1.40
80 2.03
1.490 3.78
1445 2150
1879 2796
More Options
250 KCMIL 250 KCMIL
2 2
627 627
0.605 1.54
65 1.65
80 2.03
1.666 4.23
1713 2549
2211 3290
More Options
350 KCMIL 350 KCMIL
2 2
893 893
0.670 1.70
65 1.65
110 2.79
1.860 4.72
2360 3512
3037 4520

* Ampacity based on 2023 NEC Table 310(16): Ampacities of Insulated Conductors with Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried)
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
4/0 AWG 4/0 AWG
2 2
7.5 19.05
3385 1535.41
0.055 0.08
0.067 0.10
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
2 2
8.3 21.08
4000 1814.37
0.047 0.07
0.057 0.08
0.041 0.06
255 255
290 290
More Options
350 KCMIL 350 KCMIL
2 2
9.3 23.62
5600 2540.12
0.033 0.05
0.042 0.06
0.040 0.06
310 310
350 350

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Type TC-ER Standard Power and Control Cables (1000V 14AWG and Larger)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Class I, flexible stranded, bare copper per ASTM B3 and B172
  2. Insulation:Cross-Linked Polyethylene (XLPE) Type XHHW-2
  3. Ground:Class I, flexible stranded, bare copper per ASTM B3 and B172 with green Cross-Linked Polyethylene (XLPE) Type XHHW-2 insulation
  4. Fillers:Wax paper fillers added as needed for a round assembly
  5. Binder:Polypropylene tape
  6. Jacket:Black Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.