Southwire’s 1000 Volt Type TC-ER PantoFLEX™ DC Power Cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10. Silicone free.
| Cond. Size | 250 KCMIL 250 KCMIL | |
| Conductor Number | 2 2 | |
| Cond. Strands | 627 627 | |
| Diameter Over Conductor (in) (cm) | 0.605 1.54 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 1.666 4.23 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 1713 2549 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 2211 3290 | lbs/1000' kgs/km |
* Ampacity based on 2023 NEC Table 310(16): Ampacities of Insulated Conductors with Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried)
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.