SPEC: 25250

CU XLPE Type RPVU90 2000V SPEC25250

Single Copper Conductors, 1000V/2000V, 90°C MAX - 40°C MIN, Sunlight Resistant

Download Category Specifications
PDF Excel Table

Application & Features

Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
10 AWG 10 AWG
1 1
19 19
0.113 0.29
60 1.52
0.233 0.59
32 48
46 68
More Options
10 AWG 10 AWG
1 1
19 19
0.113 0.29
60 1.52
0.233 0.59
32 48
46 68
More Options
8 AWG 8 AWG
1 1
19 19
0.141 0.36
80 2.03
0.316 0.80
50 74
78 116

Ampacities based on 2017 NEC Table 310.15(B)(16): Allowable Ampacities of Insulated Conductors Rated Up to and Including 2000 Volts, 60°C Through 90°C (140°F Through 194°F), Not More Than Three Current-Carrying Conductors in Raceway, Cable, or Earth (Directly Buried), Based on Ambient Temperature of 30°C (86°F)
! Bunch unilay 19 strand tinned copper
^ Combination Unilay per ASTM B787
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
10 AWG 10 AWG
1 1
0.9 2.29
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
1 1
0.9 2.29
83 37.65
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
1 1
1.2 3.05
132 59.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Stock Code Size AWG Color
583671 583671
10 10
Red Red

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • RoHS Compliant Lead-Free, Silicone-Free, Halogen Free
  • CSA Standard C22.2 No. 271 Photovoltaic Cables

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.