SPEC: 45051

CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45051

Type TC-ER Control Cable 600 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation Type THHN/THWN or TFFN/TFN, Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free - VW-1 Rated.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
18 AWG 18 AWG
2 2
7 7
20 0.51
45 1.14
0.174 0.44
10 15
15 22
6.669 9.92
8.035 11.96
0.7 1.78
- -
14 14
More Options
18 AWG 18 AWG
3 3
7 7
20 0.51
45 1.14
0.280 0.71
15 22
45 67
6.669 9.92
8.035 11.96
1.1 2.79
- -
14 14
More Options
18 AWG 18 AWG
4 4
7 7
20 0.51
45 1.14
0.304 0.77
20 30
54 80
6.669 9.92
8.035 11.96
1.2 3.05
- -
11 11
More Options
18 AWG 18 AWG
5 5
7 7
20 0.51
45 1.14
0.336 0.85
25 37
66 98
6.669 9.92
8.035 11.96
1.3 3.30
- -
11 11
More Options
18 AWG 18 AWG
6 6
7 7
20 0.51
45 1.14
0.358 0.91
30 45
74 110
6.669 9.92
8.035 11.96
1.4 3.56
- -
11 11
More Options
18 AWG 18 AWG
8 8
7 7
20 0.51
45 1.14
0.385 0.98
40 60
93 138
6.669 9.92
8.035 11.96
1.5 3.81
- -
9 9
More Options
18 AWG 18 AWG
10 10
7 7
20 0.51
45 1.14
0.438 1.11
50 74
140 208
6.669 9.92
8.035 11.96
1.8 4.57
- -
7 7
More Options
18 AWG 18 AWG
12 12
7 7
20 0.51
45 1.14
0.454 1.15
60 89
155 231
6.669 9.92
8.035 11.96
1.8 4.57
- -
7 7
More Options
18 AWG 18 AWG
16 16
7 7
20 0.51
45 1.14
0.508 1.29
80 119
165 246
6.669 9.92
8.035 11.96
2.0 5.08
- -
7 7
More Options
18 AWG 18 AWG
19 19
7 7
20 0.51
45 1.14
0.560 1.42
95 141
239 356
6.669 9.92
8.035 11.96
2.2 5.59
- -
7 7
More Options
18 AWG 18 AWG
24 24
7 7
20 0.51
60 1.52
0.654 1.66
121 180
319 475
6.669 9.92
8.035 11.96
2.6 6.60
- -
6 6
More Options
16 AWG 16 AWG
2 2
26 26
20 0.51
45 1.14
0.292 0.74
16 24
44 65
4.181 6.22
5.037 7.50
1.2 3.05
- -
18 18
More Options
16 AWG 16 AWG
3 3
26 26
20 0.51
45 1.14
0.308 0.78
24 36
58 86
4.181 6.22
5.037 7.50
1.2 3.05
- -
18 18
More Options
16 AWG 16 AWG
4 4
26 26
20 0.51
45 1.14
0.333 0.85
32 48
70 104
4.181 6.22
5.037 7.50
1.3 3.30
- -
14 14
More Options
16 AWG 16 AWG
5 5
26 26
20 0.51
45 1.14
0.362 0.92
40 60
81 121
4.181 6.22
5.037 7.50
1.4 3.56
- -
14 14
More Options
16 AWG 16 AWG
6 6
26 26
20 0.51
45 1.14
0.393 1.00
47 70
97 144
4.181 6.22
5.037 7.50
1.6 4.06
- -
14 14
More Options
16 AWG 16 AWG
7 7
26 26
20 0.51
45 1.14
0.393 1.00
55 82
107 159
4.181 6.22
5.037 7.50
1.6 4.06
- -
12 12
More Options
16 AWG 16 AWG
9 9
26 26
20 0.51
45 1.14
0.454 1.15
72 107
135 201
4.181 6.22
5.037 7.50
1.8 4.57
- -
12 12
More Options
16 AWG 16 AWG
12 12
26 26
20 0.51
45 1.14
0.510 1.30
95 141
174 259
4.181 6.22
5.037 7.50
2.0 5.08
- -
9 9
More Options
16 AWG 16 AWG
15 15
26 26
20 0.51
45 1.14
0.595 1.51
120 179
226 336
4.181 6.22
5.037 7.50
2.4 6.10
- -
9 9
More Options
16 AWG 16 AWG
19 19
26 26
20 0.51
60 1.52
0.625 1.59
152 226
274 408
4.181 6.22
5.037 7.50
2.5 6.35
- -
9 9
More Options
16 AWG 16 AWG
25 25
26 26
20 0.51
60 1.52
0.700 1.78
201 299
350 521
4.181 6.22
5.037 7.50
2.8 7.11
- -
8 8
More Options
16 AWG 16 AWG
30 30
26 26
20 0.51
60 1.52
0.767 1.95
242 360
412 613
4.181 6.22
5.037 7.50
3.1 7.87
- -
8 8
More Options
16 AWG 16 AWG
37 37
26 26
20 0.51
60 1.52
0.867 2.20
297 442
529 787
4.181 6.22
5.037 7.50
3.5 8.89
- -
7 7
More Options
14 AWG 14 AWG
2 2
7 7
20 0.51
45 1.14
0.305 0.77
25 37
56 83
2.631 3.92
3.170 4.72
1.2 3.05
20 20
25 25
More Options
14 AWG 14 AWG
3 3
7 7
20 0.51
45 1.14
0.322 0.82
38 57
74 110
2.631 3.92
3.170 4.72
1.3 3.30
20 20
25 25
More Options
14 AWG 14 AWG
4 4
7 7
20 0.51
45 1.14
0.351 0.89
51 76
94 140
2.631 3.92
3.170 4.72
1.4 3.56
16 16
20 20
More Options
14 AWG 14 AWG
5 5
7 7
20 0.51
45 1.14
0.380 0.97
64 95
109 162
2.631 3.92
3.170 4.72
1.5 3.81
16 16
20 20
More Options
14 AWG 14 AWG
6 6
7 7
20 0.51
45 1.14
0.416 1.06
76 113
130 193
2.631 3.92
3.170 4.72
1.7 4.32
16 16
20 20
More Options
14 AWG 14 AWG
9 9
7 7
20 0.51
45 1.14
0.490 1.24
115 171
189 281
2.631 3.92
3.170 4.72
2.0 5.08
14 14
17 17
More Options
14 AWG 14 AWG
10 10
7 7
20 0.51
45 1.14
0.556 1.41
128 190
222 330
2.631 3.92
3.170 4.72
2.2 5.59
10 10
12 12
More Options
14 AWG 14 AWG
12 12
7 7
20 0.51
45 1.14
0.573 1.46
153 228
256 381
2.631 3.92
3.170 4.72
2.3 5.84
10 10
12 12
More Options
14 AWG 14 AWG
15 15
7 7
20 0.51
60 1.52
0.632 1.61
192 286
312 464
2.631 3.92
3.170 4.72
2.5 6.35
10 10
12 12
More Options
14 AWG 14 AWG
19 19
7 7
20 0.51
60 1.52
0.664 1.69
243 362
381 567
2.631 3.92
3.170 4.72
2.7 6.86
10 10
12 12
More Options
14 AWG 14 AWG
20 20
7 7
20 0.51
60 1.52
0.697 1.77
256 381
401 597
2.631 3.92
3.170 4.72
2.8 7.11
10 10
12 12
More Options
14 AWG 14 AWG
25 25
7 7
20 0.51
60 1.52
0.802 2.04
320 476
507 754
2.631 3.92
3.170 4.72
3.2 8.13
9 9
11 11
More Options
14 AWG 14 AWG
30 30
7 7
20 0.51
60 1.52
0.875 2.22
384 571
620 923
2.631 3.92
3.170 4.72
3.5 8.89
9 9
11 11
More Options
14 AWG 14 AWG
37 37
7 7
20 0.51
80 2.03
0.949 2.41
475 707
759 1130
2.631 3.92
3.170 4.72
3.8 9.65
8 8
10 10
More Options
12 AWG 12 AWG
2 2
7 7
20 0.51
45 1.14
0.348 0.88
40 60
77 115
1.662 2.47
2.002 2.98
1.4 3.56
25 25
30 30
More Options
12 AWG 12 AWG
3 3
7 7
20 0.51
45 1.14
0.369 0.94
61 91
108 161
1.662 2.47
2.002 2.98
1.5 3.81
25 25
30 30
More Options
12 AWG 12 AWG
4 4
7 7
20 0.51
45 1.14
0.401 1.02
81 121
149 222
1.662 2.47
2.002 2.98
1.6 4.06
20 20
24 24
More Options
12 AWG 12 AWG
5 5
7 7
20 0.51
45 1.14
0.438 1.11
101 150
183 272
1.662 2.47
2.002 2.98
1.8 4.57
20 20
24 24
More Options
12 AWG 12 AWG
6 6
7 7
20 0.51
45 1.14
0.481 1.22
122 182
189 281
1.662 2.47
2.002 2.98
1.9 4.83
20 20
24 24
More Options
12 AWG 12 AWG
7 7
7 7
20 0.51
45 1.14
0.477 1.21
142 211
237 353
1.662 2.47
2.002 2.98
1.9 4.83
17 17
21 21
More Options
12 AWG 12 AWG
9 9
7 7
20 0.51
60 1.52
0.580 1.47
183 272
332 494
1.662 2.47
2.002 2.98
2.3 5.84
17 17
21 21
More Options
12 AWG 12 AWG
12 12
7 7
20 0.51
60 1.52
0.657 1.67
244 363
425 632
1.662 2.47
2.002 2.98
2.6 6.60
12 12
15 15
More Options
12 AWG 12 AWG
15 15
7 7
20 0.51
60 1.52
0.734 1.86
305 454
454 676
1.662 2.47
2.002 2.98
2.9 7.37
12 12
15 15
More Options
12 AWG 12 AWG
19 19
7 7
20 0.51
60 1.52
0.772 1.96
388 577
562 836
1.662 2.47
2.002 2.98
3.1 7.87
12 12
15 15
More Options
12 AWG 12 AWG
25 25
7 7
20 0.51
80 2.03
0.943 2.40
509 757
761 1132
1.662 2.47
2.002 2.98
3.8 9.65
11 11
13 13
More Options
12 AWG 12 AWG
37 37
7 7
20 0.51
80 2.03
1.064 2.70
755 1124
1084 1613
1.662 2.47
2.002 2.98
5.3 13.46
10 10
12 12
More Options
10 AWG 10 AWG
2 2
7 7
25 0.64
45 1.14
0.420 1.07
64 95
115 171
1.040 1.55
1.253 1.86
1.7 4.32
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
25 0.64
45 1.14
0.446 1.13
97 144
159 237
1.040 1.55
1.253 1.86
1.8 4.57
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
25 0.64
45 1.14
0.505 1.28
129 192
207 308
1.040 1.55
1.253 1.86
2.0 5.08
28 28
32 32
More Options
10 AWG 10 AWG
5 5
7 7
25 0.64
45 1.14
0.565 1.44
161 240
258 384
1.040 1.55
1.253 1.86
2.3 5.84
28 28
32 32
More Options
10 AWG 10 AWG
7 7
7 7
25 0.64
60 1.52
0.615 1.56
226 336
381 567
1.040 1.55
1.253 1.86
2.5 6.35
24 24
28 28
More Options
10 AWG 10 AWG
9 9
7 7
25 0.64
60 1.52
0.715 1.82
291 433
501 746
1.040 1.55
1.253 1.86
2.9 7.37
24 24
28 28
More Options
10 AWG 10 AWG
12 12
7 7
25 0.64
60 1.52
0.806 2.05
388 577
652 970
1.040 1.55
1.253 1.86
3.2 8.13
17 17
20 20
More Options
10 AWG 10 AWG
19 19
7 7
25 0.64
80 2.03
0.993 2.52
613 912
903 1344
1.040 1.55
1.253 1.86
4.0 10.16
17 17
20 20
More Options
18 null 18 null
2 2
7 7
20 0.51
45 1.14
0.174 0.44
10 15
15 22
6.669 9.92
8.035 11.96
0.7 1.78
- -
14 14

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and B8 for 14, 12, and 10 AWG cables. Class K bare copper per ASTM B3 and B174 for 16 AWG (26 strands) and 18 AWG (16 strands) cables.
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer. Type TFFN/TFN for 18 and 16 AWG cables. Type THHN or THWN for 14, 12, and 10 AWG cables. Types THHN or THWN are VW-1 rated.
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.