Southwire MCAP ® Type MC Cable - All Purpose is suitable for use as follows:
| Conductor | Ground Wire | Neutral Wire | |||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Size (AWG) | Ground Size UOM | Size (AWG) | Conductor Colors | |
| More Options |
12 AWG
12 AWG
|
2
2
|
Solid
Solid
|
481
12.22
|
92
137
|
10
10
|
AWG
AWG
|
|
BLK, RED
BLK, RED
|
| More Options |
12 AWG
12 AWG
|
2
2
|
Stranded
Stranded
|
447
11.37
|
90
134
|
10
10
|
|
12
12
|
PUR, WHT
PUR, WHT
|
| More Options |
12 AWG
12 AWG
|
3
3
|
Solid
Solid
|
512
13.03
|
118
176
|
10
10
|
AWG
AWG
|
12
12
|
ORG, YLW, GRY
ORG, YLW, GRY
|
| More Options |
12 AWG
12 AWG
|
3
3
|
Stranded
Stranded
|
468
11.89
|
116
173
|
10
10
|
|
12
12
|
RED, PUR, WHT
RED, PUR, WHT
|
| More Options |
12 AWG
12 AWG
|
4
4
|
Stranded
Stranded
|
568
14.43
|
152
226
|
|
|
12
12
|
BLK, RED, WHT-BLK, WHT-RED
BLK, RED, WHT-BLK, WHT-RED
|
| More Options |
12 AWG
12 AWG
|
6
6
|
Solid
Solid
|
610
15.49
|
199
297
|
|
|
12
12
|
BLK, RED, BLU, WHT-BLK, WHT-RED, WHT-BLU
BLK, RED, BLU, WHT-BLK, WHT-RED, WHT-BLU
|
| More Options |
12 AWG
12 AWG
|
8
8
|
Solid
Solid
|
648
16.46
|
251
374
|
|
|
12
12
|
BLK, BLK-WHT, RED, RED-WHT, BLU, BLU-WHT, WHT, WHT-BLK
BLK, BLK-WHT, RED, RED-WHT, BLU, BLU-WHT, WHT, WHT-BLK
|
| More Options |
10 AWG
10 AWG
|
2
2
|
Solid
Solid
|
561
14.27
|
132
197
|
8
8
|
AWG
AWG
|
10
10
|
RED, WHT
RED, WHT
|
| More Options |
10 AWG
10 AWG
|
2
2
|
Stranded
Stranded
|
570
14.48
|
135
201
|
8
8
|
AWG
AWG
|
10
10
|
BRN, GRY
BRN, GRY
|
| More Options |
10 AWG
10 AWG
|
4
4
|
Solid
Solid
|
619
15.74
|
210
313
|
|
|
10
10
|
BLK, RED, WHT-BLK, WHT-RED
BLK, RED, WHT-BLK, WHT-RED
|
| More Options |
10 AWG
10 AWG
|
4
4
|
Stranded
Stranded
|
636
16.17
|
216
322
|
8
8
|
|
10
10
|
BLK, WHT, RED, BLU
BLK, WHT, RED, BLU
|
| More Options |
10 AWG
10 AWG
|
6
6
|
Solid
Solid
|
709
18.03
|
293
436
|
8
8
|
AWG
AWG
|
10
10
|
BLK, BLK-WHT, RED, RED-WHT, WHT, WHT-BLK
BLK, BLK-WHT, RED, RED-WHT, WHT, WHT-BLK
|
| More Options |
10 AWG
10 AWG
|
6
6
|
Stranded
Stranded
|
731
18.57
|
325
484
|
|
|
10
10
|
BLK, RED, BLU, WHT-BLK, WHT-RED, WHT-BLU
BLK, RED, BLU, WHT-BLK, WHT-RED, WHT-BLU
|
| More Options |
8 AWG
8 AWG
|
2
2
|
Stranded
Stranded
|
688
17.48
|
199
296
|
8
8
|
AWG
AWG
|
8
8
|
BLK, WHT
BLK, WHT
|
| More Options |
8 AWG
8 AWG
|
3
3
|
Stranded
Stranded
|
722
18.36
|
266
395
|
8
8
|
AWG
AWG
|
8
8
|
BLK, RED, WHT
BLK, RED, WHT
|
Southwire MCAP® Type MC Cable meets or exceeds the following:
Southwire MCAP ® Type MC Cable is constructed with solid soft-drawn copper Type THHN circuit conductors rated 90ºC dry and a full-sized bare 8000 Series aluminum grounding/bonding conductor. This cable is available in sizes 14-8 AWG. The insulated conductors are cabled together and wrapped with a binder tape bearing the print legend. The bare aluminum grounding/bonding conductor is located outside the binding tape and has the same lay as the insulated conductors. Aluminum interlocking armor is snugly applied over the assembly. The aluminum armor and bare aluminum conductor are in intimate contact and together form the equipment ground path. To ensure proper installation, refer to the installation instructions provided with every reel and coil.