250/4 kcmil AlumaFlex™ THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Lightweight Aluminum Interlocked Armor.
| Size (AWG or kcmil) (mm2) | 250 KCMIL 250 KCMIL | |
| No. of Conductors | 4 4 | |
| Stranding | Stranded Stranded | |
| Nom. OD (mils) (mm) | 1978 50.24 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1781 2650 | lbs/1000' kgs/km |
| Size (AWG) | 1/0 1/0 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 250 250 | |
| Conductor Colors | BLK/RED/BLU/WHT/1/0 GRN GNDD, 0 BLK/RED/BLU/WHT/1/0 GRN GNDD, 0 |
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy meets or exceeds these requirements:
Southwire AlumaFlex™ Type MC Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors rated 90˚ C dry, and a bare equipment grounding conductor. Conductors are AlumaFlex™ AA-8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors. Aluminum interlocking armor is applied over the assembly. Conductors also available in High Voltage Colors.