SPEC: 60386

250-3 3E AL THHN BROWN/ORANGE/YELLOW/#3/0 BARE GROUND 600V AIA MC RISERHVMATERIAL BLOCKED OBSOLETE. NO REPLACEMENT MATERIAL #.

Southwire #: 57343299

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

Southwire Armorlite® Type MC Riser Feeder cable is suitable for use as follows:
- Riser cable, vertical applications
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5.
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Conductors are Type THHN/THWN-2 rated 90ºC Wet and Dry. Unjacketed MC cables are not rated for wet locations.

Southwire Armorlite® Type MC Riser Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 250 KCMIL 250 KCMIL
Conductor Number 3 3
Color BN,OE,YW BN,OE,YW
Diameter Over Conductor (in) (cm) 0.520 1.32 inch cm
Cond. Strands 35 35
Insulation Thickness (mils) (mm) 70 1.78 mils mm
Ground Size 1x3/0 1x3/0
Diameter Over Armor (in) (cm) 1.985 5.04 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1693 2519 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801 or B836
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN-2
  3. Ground:Bare aluminum ground
  4. Binder:Mylar tape
  5. Polymeric Binder:Polymeric binder sheath under armor for continuous conductor support
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.