Suitable for use as follows:
Stock # | 57325499 57325499 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Size (AWG) | 250 250 | |
Nom. OD (mils) (mm) | 2673 67.89 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2819 4195 | lbs/1000' kgs/km |
Southwire AlumaFlex Riser MC™ Cable meets or exceeds the requirements of:
Southwire AlumaFlex Riser MC™ Cable with Triple E™ Aluminum Alloy is constructed with Type THHN/THWN-2 conductors and a bare equipment grounding conductor. Conductors are AlumaFlex™ 8000 series aluminum alloy compact stranded. A binder tape is wrapped over the conductors and an integral polymeric binder jacket is applied under armor for continuous conductor support. Aluminum interlocking armor is applied snuggly over the assembly. An optional overall PVC Jacket can be applied over the armor.