SPEC: 46003

CU Compressed 2.4kV EPR Insulation LSZH-TS Jacket. MV 90 SPEC46003

Type MV-90 Single Conductor Copper, Ethylene Propylene Rubber (EPR) Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2.4kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. Rated for 1000 lb/ft maximum sidewall pressure. Silicone Free.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.57 1.45
125 3.18
80 2.03
0.741 1.88
426 634
530 240.40
5.9 14.99
2.5 6.35
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.695 1.77
125 3.18
80 2.03
0.871 2.21
690 1027
1064 482.62
6.9 17.53
2.5 6.35
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.09 2.77
140 3.56
110 2.79
1.332 3.38
2091 3112
4000 1814.37
10.6 26.92
4 10.16

* Conduit size based on 3 phase 40% fill-factor without ground
^ 2 AWG: non "LS" rated
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.043 0.06
0.186 + j0.023 0.186 + j0.023
0.193 + j0.032 0.193 + j0.032
145 145
155 155
190 190
215 215
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.039 0.06
0.084 + j0.019 0.084 + j0.019
0.092 + j0.027 0.092 + j0.027
220 220
235 235
300 300
330 330
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.034 0.05
0.012 + j0.014 0.012 + j0.014
0.02 + j0.023 0.02 + j0.023
470 470
505 505
695 695
775 775

* NEC ampacities are based on:
      For Duct: Table 310.60(C)(11) Detail 1
      For Free Air: Table 310.60(C)(3)
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • CT USE Sizes 1/0 AWG and Larger
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • AREMA 10.3.13 Recommended Design Criteria for Low-Smoke Halogen Free (LSHF) Polymeric Cable Jackets

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (tinned copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Ethylene Propylene Rubber (EPR)
  4. Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.