Southwire’s 2.4kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. Rated for 1000 lb/ft maximum sidewall pressure. Silicone Free.
| Cond. Size | 2/0 AWG 2/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.695 1.77 | inch cm |
| Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 0.871 2.21 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 690 1027 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 1064 482.62 | lbs kg |
| Min. Bend Radius (in) (cm) | 6.9 17.53 | inch cm |
| Conduit Size (in) (cm) | 2.5 6.35 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
^ 2 AWG: non "LS" rated
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.