RG6U 18CCS 60%AL 75C ROHS-2

Southwire #: 920030508

75°C, 300V

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Southwire rated CATV (Community Antenna Television) Coax cable. This type coax used to drive video signals for television programming signals, community antenna television system, master antenna and for broadband internet access. Max Temperature Range: + 75°C

Specifications

Stock # 920030508 920030508
Size (AWG or kcmil) (mm2) null null null null

Standards & References

  • NEC Article 725 CL2
  • NEC Article 800 CM
  • NEC Article 820 CATV
  • UL-1581 Vertical Flame Test
  • Directive (EU) 2015/863 – RoHS 3

Construction

Conductors: 18 AWG (1/.040) Copper Clad Steel

  • Insulation: Foam Polyethylene color natural
  • Shielding: Polyester/Aluminum Fusible Tape plus 60% Aluminum Braid
  • Jacket: PVC, Black

Resources

There are no downloadable resources for this product.