SPEC: 13123

RG8X 16 STR CU 95% SHIELD CU BRAID CM WHITE 3000 FT

Southwire #: 9910200101

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Cable Type RG8 RG8
Cond. Size 17 AWG 17 AWG
Conductor Number 1 1
Cond. Type BC BC
Cond. Strands Solid Solid
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.240 0.61 inch cm
Approx. Weight (lbs/1000') (kgs/km) 37 55 lbs/1000' kgs/km
Shield Type Dual Dual
Application CATV CATV

Standards & References

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.