CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID
CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Cable Type | RG62 RG62 | |
Cond. Size | 22 AWG 22 AWG | |
Conductor Number | 1 1 | |
Cond. Type | CCS CCS | |
Cond. Strands | Solid Solid | |
Insulation Thickness (mils) (mm) | 25 0.64 | mils mm |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.234 0.59 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 30 45 | lbs/1000' kgs/km |
Shield Type | Dual Dual | |
Application | CATV CATV |