SPEC: 13110

Broadband Coax - RG59 Copper Braid Shield SPEC13110

Download Category Specifications
PDF Excel Table

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cable Type Cond. Size Conductor Number Cond. Type Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    RG59 RG59
    22 AWG 22 AWG
    1 1
    CCS CCS
    55 1.40
    35 0.89
    0.242 0.61
    33 49
    Copper Braid Copper Braid
    CATV, AWM 1354 CATV, AWM 1354
    More Options
    RG59 RG59
    22 AWG 22 AWG
    1 1
    BC BC
    55 1.40
    30 0.76
    0.242 0.61
    36 54
    Copper Braid Copper Braid
    CATV, Sun Res CATV, Sun Res

    Standards & References

    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.