16-19 CU GPT AUTO WIRE SAE BLACK 500 FT16-19 CU GPT AUTO WIRE SAE BLACK 500 FT

Southwire #: 55666625

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in surface vehicle electrical systems

Specifications

Stock # 55666625 55666625
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 104 2.64 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 17 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  • Stranded Bare or Copper Conductors
  • PVC Insulation
  • 85°C, 60 Volts

Resources

There are no downloadable resources for this product.