GPT Bonded LW33

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nominal Total Weight (lbs/1000') (kgs/km)
More Options
20 AWG 20 AWG
7 7
19 28
More Options
18 AWG 18 AWG
16 16
16 24
More Options
18 AWG 18 AWG
16 16
24 36
More Options
18 AWG 18 AWG
16 16
33 48
More Options
18 AWG 18 AWG
16 16
41 61
More Options
16 AWG 16 AWG
19 19
22 33
More Options
16 AWG 16 AWG
19 19
33 49
More Options
16 AWG 16 AWG
19 19
43 65
More Options
16 AWG 16 AWG
26 26
47 69
More Options
16 AWG 16 AWG
19 19
62 92
More Options
14 AWG 14 AWG
19 19
32 47
More Options
14 AWG 14 AWG
19 19
48 71
More Options
14 AWG 14 AWG
19 19
63 94
More Options
12 AWG 12 AWG
19 19
49 73

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.