16-26 TINNED CU 4/C GPT BONDED SAE BROWN/SAE DARK GREEN/WHITE/SAE YELLOW LW33 FBD062122Z

Southwire #: FBD062122Z

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 26 26
Nominal Total Weight (lbs/1000') (kgs/km) 47 69 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.