AWM 3538 LW113

Download Category Specifications
Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 AWG 2 AWG
259 259
512 13.00
303 452
More Options
2/0 AWG 2/0 AWG
259 259
95 2.41
682 17.32
588 874

Standards & References

Construction

Resources

There are no downloadable resources for this product.