AWM 3321 LW109

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
7 7
30 0.76
90 2.29
5 8
More Options
20 AWG 20 AWG
10 10
30 0.76
103 2.62
8 11
More Options
18 AWG 18 AWG
7 7
30 0.76
108 2.74
9 14
More Options
18 AWG 18 AWG
16 16
30 0.76
108 2.74
10 14
More Options
18 AWG 18 AWG
19 19
30 0.76
110 2.79
10 15
More Options
16 AWG 16 AWG
7 7
30 0.76
119 3.02
13 19
More Options
16 AWG 16 AWG
26 26
30 0.76
119 3.02
13 20
More Options
14 AWG 14 AWG
7 7
30 0.76
136 3.45
19 28
More Options
14 AWG 14 AWG
41 41
30 0.76
136 3.45
19 28
More Options
12 AWG 12 AWG
19 19
30 0.76
158 4.01
28 42
More Options
12 AWG 12 AWG
65 65
30 0.76
155 3.94
28 41
More Options
10 AWG 10 AWG
7 7
30 0.76
187 4.75
43 64
More Options
10 AWG 10 AWG
19 19
30 0.76
170 4.32
40 59
More Options
10 AWG 10 AWG
65 65
30 0.76
178 4.52
41 61
More Options
10 AWG 10 AWG
105 105
30 0.76
170 4.32
40 59
More Options
8 AWG 8 AWG
133 133
45 1.14
257 6.53
75 112
More Options
6 AWG 6 AWG
133 133
60 1.52
295 7.49
114 169
More Options
4/0 AWG 4/0 AWG
2052 2052
125 3.18
790 20.07
813 1210

Standards & References

Construction

Resources

There are no downloadable resources for this product.