Stock # | F160412316 F160412316 | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Strands | 26 26 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 119 3.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 13 20 | lbs/1000' kgs/km |