Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat
control applications .
Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Insulation Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | |
More Options |
18 AWG
18 AWG
|
2
2
|
7
7
|
0.045
0.11
|
BK, RD
BK, RD
|
9
0.23
|
0.161
0.41
|
11
16
|
19
28
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
0.6
1.52
|
More Options |
18 AWG
18 AWG
|
3
3
|
7
7
|
0.045
0.11
|
BK, RD, WE
BK, RD, WE
|
9
0.23
|
0.165
0.42
|
16
24
|
25
37
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
0.7
1.78
|
More Options |
18 AWG
18 AWG
|
4
4
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN
BK, RD, WE, GN
|
9
0.23
|
0.186
0.47
|
21
31
|
33
49
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
0.7
1.78
|
More Options |
18 AWG
18 AWG
|
6
6
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN, BN, BE
BK, RD, WE, GN, BN, BE
|
9
0.23
|
0.223
0.57
|
32
48
|
46
68
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
0.9
2.29
|
More Options |
18 AWG
18 AWG
|
8
8
|
7
7
|
0.045
0.11
|
BK, RD, WE, GN, BN, BE, OE, YW
BK, RD, WE, GN, BN, BE, OE, YW
|
9
0.23
|
0.245
0.62
|
42
63
|
60
89
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
1.0
2.54
|
More Options |
16 AWG
16 AWG
|
2
2
|
19
19
|
0.056
0.14
|
BK, RD
BK, RD
|
9
0.23
|
0.185
0.47
|
17
25
|
25
37
|
4.181
6.22
|
5.037
7.50
|
0.033
0.05
|
0.7
1.78
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.