Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat
control applications .
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
| Color | BK, RD, WE BK, RD, WE | |
| Insulation Thickness (mils) (mm) | 9 0.23 | mils mm |
| Approx. OD (in) (cm) | 0.165 0.42 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 16 24 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 25 37 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 8.035 11.96 | ohms/1000' ohms/km |
| Inductive Reactance (ohms/1000') (ohms/km) | 0.036 0.05 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 0.7 1.78 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.