Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 230,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.
Stock # | 67792999 67792999 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 4000 KCMIL 4000 KCMIL | |
No. of Strands | 464 464 | |
Insulation Thickness (mils) (mm) | 905 23.00 | mils mm |
Nom. OD (mils) (mm) | 5021 127.55 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 19957 29700 | lbs/1000' kgs/km |