600V SEOPRENE® SEOOW Power Cord with Black Jacket 105°C

600 Volt Cord. 105°C, Power Sizes, High Degree of Flexibility, Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL/CSA Listed

Download Category Specifications
PDF Excel Table

Application

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
598327
8 AWG 8 AWG
3 3
133 133
854 21.69
401 597
40 40
0.65 0.65
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
598328
8 AWG 8 AWG
4 4
133 133
940 23.88
517 769
35 35
0.65 0.65
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
586939
6 AWG 6 AWG
3 3
133 133
1000 25.40
598 890
55 55
0.41 0.41
GREEN/WHITE/BLACK GREEN/WHITE/BLACK
598329
6 AWG 6 AWG
4 4
133 133
1074 27.28
730 1086
45 45
0.41 0.41
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: TPE
  • Jacket: Black TPE (other colors available upon request)