Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 59832901 59832901 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 1074 27.28 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 730 1086 | lbs/1000' kgs/km |
Allowable Ampacity | 45 45 | |
Nom. DC Resistance (Conductor) | 0.41 0.41 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |