300V SEOPRENE® SJEOOW Cord with Black Jacket 105°C PCORD15

300 Volt 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Chemical, Water Resistance and Flame Retardant

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
18 AWG 18 AWG
3 3
16 16
308 7.82
48 71
10 10
6.59 6.59
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
18 AWG 18 AWG
4 4
16 16
331 8.41
59 88
7 7
6.59 6.59
WHITE/BLACK/GREEN/RED WHITE/BLACK/GREEN/RED
More Options
16 AWG 16 AWG
2 2
26 26
310 7.87
46 69
13 13
4.05 4.05
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
331 8.41
61 91
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
370 9.40
78 116
10 10
4.05 4.05
BLACK/WHITE/GREEN/RED BLACK/WHITE/GREEN/RED
More Options
14 AWG 14 AWG
2 2
41 41
340 8.64
61 90
18 18
2.55 2.55
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
366 9.30
81 121
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
396 10.06
101 150
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
2 2
65 65
416 10.57
95 142
25 25
1.61 1.61
BLACK/WHITE BLACK/WHITE
More Options
12 AWG 12 AWG
3 3
65 65
428 10.87
119 178
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
480 12.19
156 232
20 20
1.61 1.61
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
2 2
104 104
551 14.00
163 243
30 30
0.98 0.98
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
3 3
104 104
576 14.63
207 308
30 30
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
636 16.15
266 396
25 25
0.98 0.98
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant TPE
  3. Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket: Black TPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.