Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 26 26 | |
| Nom. OD (mils) (mm) | 370 9.40 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 78 116 | lbs/1000' kgs/km |
| Allowable Ampacity | 10 10 | |
| Nom. DC Resistance (Conductor) | 4.05 4.05 | |
| Conductor Colors | BLACK/WHITE/GREEN/RED BLACK/WHITE/GREEN/RED |