300V AMERICAN MUSTANG® SJOOW Cord with Yellow Jacket 105°C

300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

Download Category Specifications
PDF Excel Table

Application

Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
630728
18 AWG 18 AWG
3 3
16 16
306 7.77
57 84
10 10
6.59 6.59
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
571581
16 AWG 16 AWG
3 3
65 65
328 8.33
69 102
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
596811
14 AWG 14 AWG
3 3
41 41
365 9.27
93 139
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
558188
14 AWG 14 AWG
4 4
41 41
394 10.01
112 167
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
598340
12 AWG 12 AWG
3 3
65 65
430 10.92
140 208
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: EPDM
  • Jacket: Yellow CPE (Other colors available upon request)