Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations:
Stock # | 55094101 55094101 | |
Trade Size (in) (cm) | 3/8 0.95 | inch cm |
Inner Diameter (min/max) | 4.840 / 5.040 12.29 / 12.80 | inch cm |
Outer Diameter (min/max) | 0.690 / 0.710 1.75 / 1.80 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 105 156 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 4 10.16 | inch cm |
Ultratite® Type NM is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.