SPEC: 10000

4-19 SD CU SIMpull (TM) THHN-THWN-2 MTW YELLOW 1000 FT SPEC10000 41169402

Southwire #: 41169402

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

Southwire SIMpull® THHN/THWN-2 copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
- Sizes 8 - 2 use Class C stranding
- Sizes 1 - 1000 use Class B stranding
- Sunlight resistant #8 AWG and larger
- Gasoline and Oil Resistant II
- CT Rated 1/0 AWG and Larger
- VW-1 All Sizes
- FT-1 All Sizes
- AWM- Sizes 14 through 6 AWG
- MTW- Stranded Constructions Only
- RoHS Compliant
- LEED v4.1 Materials & Resources Credit MRc6; PBT (Lead Content Below 300 ppm Threshold)

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.226 0.57 inch cm
Insulation Thickness (mils) (mm) 41 1.04 mils mm
Jacket Thickness (mils) (mm) 7 0.18 mils mm
Approx. OD (in) (cm) 0.322 0.82 inch cm
Copper Weight (lbs/1000') (kgs/km) 128 190 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 153 228 lbs/1000' kgs/km

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

Construction

  1. Conductor: Sizes #8 AWG - 3/0 AWG use a stranded combination-unilay soft drawn annealed bare copper per ASTM B787. Sizes 4/0 AWG and larger use a stranded compressed annealed bare copper per ASTM B8
  2. Insulation:Heat and moisture resistant PVC
  3. Sheath:Nylon jacket utilizing SIMpull® Technology