SPEC: 22060

8-19 SD CU SIMpull(TM) T90/TWN75/THHN/MTW BLUE 4921 FT SPEC22060 47219103

Southwire #: 47219103

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
GREEN
RED
WHITE
Packaging

Application & Features

• SIMpull® THHN, THWN-2, and MTW (UL): Suitable for dry locations not exceeding 90°C. For Gasoline and Oil Resistant II applications not to exceed 75°C.
• MTW (UL): suitable for dry locations not exceeding 90°C. For wet locations, Gasoline and Oil Resistant II applications not to exceed 60°C.
• T90 Nylon c(UL): cables are primarily intended for installation in conduit (raceways) as exposed wiring in dry locations not exceeding 90°C.
• TWN75 c(UL): suitable for wet or dry locations at not more than 75°C.

The maximum voltage rating for all intended applications is 600 volts. Minimum installation handling temperature is limited to -25°C. Minimum operating temperature limited to -40°C. Non-SIMpull Silicone Free sizes 14, 12, and 10 AWG.

Specifications

Cond. Size 8 AWG 8 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.143 0.36 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (inches) (cm) 0.217 0.55 inch cm
Copper Weight (lbs/1000') (kgs/km) 50 74 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 63 94 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA Certified LL90458
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • Canadian Electrical Code
  • CSA FT-1 Flame Test

Construction

  1. Conductor:Solid soft drawn copper per ASTM B3 or Combination unilay-stranded copper conductors per ASTM B3 and B787
  2. Insulation:Colored Polyvinyl Chloride (PVC)
  3. Sheath:Nylon sheath utilizing SIMpull® technology