The SIMpull CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all the setup and energy that go along with them. SIMpull CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull CoilPAK™ THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
1
1
|
Solid
Solid
|
0.064
0.16
|
16
0.41
|
5
0.13
|
0.106
0.27
|
12
18
|
15
22
|
| More Options |
14 AWG
14 AWG
|
1
1
|
19
19
|
0.073
0.19
|
16
0.41
|
5
0.13
|
0.113
0.29
|
12
18
|
16
24
|
| More Options |
14 AWG
14 AWG
|
1
1
|
Solid
Solid
|
0.064
0.16
|
16
0.41
|
5
0.13
|
0.106
0.27
|
12
18
|
15
22
|
| More Options |
14 AWG
14 AWG
|
1
1
|
19
19
|
0.073
0.19
|
16
0.41
|
5
0.13
|
0.113
0.29
|
12
18
|
16
24
|
| More Options |
12 AWG
12 AWG
|
1
1
|
Solid
Solid
|
0.080
0.20
|
16
0.41
|
5
0.13
|
0.122
0.31
|
19
28
|
23
34
|
| More Options |
12 AWG
12 AWG
|
1
1
|
19
19
|
0.090
0.23
|
15
0.38
|
5
0.13
|
0.132
0.34
|
20
30
|
24
36
|
| More Options |
12 AWG
12 AWG
|
1
1
|
Solid
Solid
|
0.080
0.20
|
16
0.41
|
5
0.13
|
0.122
0.31
|
19
28
|
23
34
|
| More Options |
12 AWG
12 AWG
|
1
1
|
19
19
|
0.090
0.23
|
15
0.38
|
5
0.13
|
0.132
0.34
|
20
30
|
24
36
|
| More Options |
12 AWG
12 AWG
|
2
2
|
Solid
Solid
|
0.080
0.20
|
15
0.38
|
5
0.13
|
0.245
0.62
|
39
58
|
47
70
|
| More Options |
12 AWG
12 AWG
|
2
2
|
19
19
|
0.090
0.23
|
15
0.38
|
5
0.13
|
0.260
0.66
|
40
60
|
48
71
|
| More Options |
12 AWG
12 AWG
|
3
3
|
Solid
Solid
|
0.080
0.20
|
15
0.38
|
5
0.13
|
0.245
0.62
|
39
58
|
47
70
|
| More Options |
12 AWG
12 AWG
|
3
3
|
19
19
|
0.090
0.23
|
15
0.38
|
5
0.13
|
0.260
0.66
|
40
60
|
48
71
|
| More Options |
12 AWG
12 AWG
|
4
4
|
19
19
|
0.090
0.23
|
15
0.38
|
5
0.13
|
0.520
1.32
|
80
119
|
97
144
|
| More Options |
10 AWG
10 AWG
|
1
1
|
Solid
Solid
|
0.101
0.26
|
21
0.53
|
5
0.13
|
0.153
0.39
|
30
45
|
36
54
|
| More Options |
10 AWG
10 AWG
|
1
1
|
19
19
|
0.117
0.30
|
21
0.53
|
5
0.13
|
0.165
0.42
|
32
48
|
38
57
|
| More Options |
10 AWG
10 AWG
|
2
2
|
Solid
Solid
|
0.101
0.26
|
20
0.51
|
5
0.13
|
0.303
0.77
|
61
91
|
72
107
|
| More Options |
10 AWG
10 AWG
|
2
2
|
19
19
|
0.117
0.30
|
20
0.51
|
5
0.13
|
0.326
0.83
|
64
95
|
76
113
|
| More Options |
10 AWG
10 AWG
|
3
3
|
19
19
|
0.117
0.30
|
20
0.51
|
5
0.13
|
0.489
1.24
|
96
143
|
115
171
|
| More Options |
10 AWG
10 AWG
|
4
4
|
19
19
|
0.117
0.30
|
20
0.51
|
5
0.13
|
0.652
1.66
|
128
190
|
153
228
|
| More Options |
10 AWG
10 AWG
|
1
1
|
Solid
Solid
|
0.101
0.26
|
21
0.53
|
5
0.13
|
0.153
0.39
|
30
45
|
36
54
|
| More Options |
10 AWG
10 AWG
|
1
1
|
19
19
|
0.117
0.30
|
21
0.53
|
5
0.13
|
0.165
0.42
|
32
48
|
38
57
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
1
1
|
0.4
1.02
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
1
1
|
0.5
1.27
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
1
1
|
0.4
1.02
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
14 AWG
14 AWG
|
1
1
|
0.5
1.27
|
32
14.51
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.5
1.27
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.5
1.27
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.5
1.27
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
1
1
|
0.5
1.27
|
52
23.59
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
1.0
2.54
|
104
47.17
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
4
4
|
2.1
5.33
|
167
75.75
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
20
20
|
24
24
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.6
1.52
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.7
1.78
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
1.2
3.05
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
2
2
|
1.3
3.30
|
166
75.30
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
3
3
|
2.0
5.08
|
249
112.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
4
4
|
2.6
6.60
|
265
120.20
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
28
28
|
32
32
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.6
1.52
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
| More Options |
10 AWG
10 AWG
|
1
1
|
0.7
1.78
|
83
37.65
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Cond. Number | Blue | Black | Brown | Green | Green/Yellow | Gray | Gray/Brown | Gray/Orange | Gray/Purple | Gray/Yellow |
|
14 (Solid)
14 (Solid)
|
1
1
|
|
|
|
|
|
|||||
|
14 (19)
14 (19)
|
1
1
|
|
|
|
|
|
|||||
|
12 (Solid)
12 (Solid)
|
1
1
|
||||||||||
|
12 (19)
12 (19)
|
1
1
|
||||||||||
|
10 (Solid)
10 (Solid)
|
1
1
|
|
|||||||||
|
10 (19)
10 (19)
|
1
1
|
| Size (Strand) | Cond. Number | Orange | Purple | Pink | Red | Tan | White | White/Blue | White/Black | White/Red | Yellow |
|
14 (Solid)
14 (Solid)
|
1
1
|
|
|
|
|
|
|||||
|
14 (19)
14 (19)
|
1
1
|
|
|
|
|
||||||
|
12 (Solid)
12 (Solid)
|
1
1
|
|
|||||||||
|
12 (19)
12 (19)
|
1
1
|
|
|||||||||
|
10 (Solid)
10 (Solid)
|
1
1
|
|
|
||||||||
|
10 (19)
10 (19)
|
1
1
|
| Size (Strand) | Cond. Number | Blue, White/Blue | Black, Red | Black, White/Black | Brown, Gray/Brown | Orange, Gray/Orange | Red, White/Red | Yellow, Gray/Yellow | Brown, Orange, Yellow | Black, Red, Green | Black, White, Green | Brown, Orange, Yellow, Green |
|
12 (Solid)
12 (Solid)
|
2
2
|
|
|
|
|
|
||||||
|
12 (19)
12 (19)
|
2
2
|
|
|
|
|
|
||||||
|
10 (Solid)
10 (Solid)
|
2
2
|
|
|
|
|
|
||||||
|
10 (19)
10 (19)
|
2
2
|
|
|
|
|
|||||||
|
12(Solid)
12(Solid)
|
3
3
|
|
|
|
|
|
|
|
|
|
|
|
|
12(19)
12(19)
|
3
3
|
|
|
|
|
|
|
|
|
|
|
|
|
10(19)
10(19)
|
3
3
|
|
|
|
|
|
|
|
|
|
||
|
12(19)
12(19)
|
4
4
|
|
|
|
|
|
|
|
|
|
|
|
|
10(19)
10(19)
|
4
4
|
|
|
|
|
|
|
|
|
|
|
| Size (Strand) | Cond. Number | Blue, White/Blue | Black, White/Black | Brown, Gray/Brown | Orange, Gray/Orange | Red, White/Red | Yellow, Gray/Yellow | Black, White, Green |
|
12 (Solid)
12 (Solid)
|
2
2
|
|
|
|
|
|||
|
12 (19)
12 (19)
|
2
2
|
|
||||||
|
12 (Solid)
12 (Solid)
|
3
3
|
|
|
|
|
|
|
|
|
12 (19)
12 (19)
|
3
3
|
|
|
|
|
|
|