SPEC: 22053

NMWU Copper SPEC22053

Copper Conductors, 300V / -40ºC MIN, 60ºC MAX, PVC / Nylon Insulation, PVC Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations. The maximum allowable conductor temperature is 60°C. The minimum recommended installation temperature is -40°C for two-conductor cables (sizes AWG 14 to AWG 6) and -25°C for all other sizes. For three-conductor cables the minimum recommended installation temperature is -10°C (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
Solid Solid
0.064 0.16
35 0.89
1 x 14 1 x 14
30 0.76
0.244 x 0.492 0.62 x 1.25
37 55
88 131
More Options
14 AWG 14 AWG
3 3
Solid Solid
0.064 0.16
35 0.89
1 x 14 1 x 14
30 0.76
0.504 1.28
50 74
117 174
More Options
12 AWG 12 AWG
2 2
Solid Solid
0.080 0.20
35 0.89
1 x 14 1 x 14
30 0.76
0.261 x 0.526 0.66 x 1.34
51 76
109 162
More Options
12 AWG 12 AWG
3 3
Solid Solid
0.080 0.20
35 0.89
1 x 14 1 x 14
30 0.76
0.544 1.38
72 107
148 220
More Options
10 AWG 10 AWG
2 2
Solid Solid
0.101 0.26
35 0.89
1 x 12 1 x 12
30 0.76
0.282 x 0.585 0.72 x 1.49
82 122
146 217
More Options
10 AWG 10 AWG
3 3
Solid Solid
0.101 0.26
35 0.89
1 x 12 1 x 12
30 0.76
0.595 1.51
115 171
200 298
More Options
8 AWG 8 AWG
2 2
7 7
0.143 0.36
40 1.02
1 x 10 1 x 10
45 1.14
0.382 x 0.775 0.97 x 1.97
133 198
253 377
More Options
8 AWG 8 AWG
3 3
7 7
0.143 0.36
40 1.02
1 x 10 1 x 10
45 1.14
0.794 2.02
186 277
344 512
More Options
6 AWG 6 AWG
2 2
7 7
0.179 0.45
50 1.27
1 x 8 1 x 8
45 1.14
0.448 x 0.948 1.14 x 2.41
213 317
375 558
More Options
6 AWG 6 AWG
3 3
7 7
0.179 0.45
50 1.27
1 x 8 1 x 8
45 1.14
0.954 2.42
297 442
513 763
Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
2 2
2.000 5.08
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
14 AWG 14 AWG
3 3
2.016 5.12
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
2 2
2.400 6.10
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
3 3
2.176 5.53
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
2 2
2.300 5.84
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
3 3
2.380 6.05
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
2 2
3.100 7.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
3 3
3.176 8.07
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
2 2
3.600 9.14
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
3 3
3.816 9.69
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75

† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • CSA C22.2 No. 48 non-metallic sheathed cable
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor: Solid per ASTM B3 or Combination unilay-stranded copper conductors per ASTM B787.
  2. Insulation: All phases are insulated with heat-resistant thermoplastic polyvinyl chloride (PVC) insulation and nylon sheath
  3. Jacket: Polyvinyl Chloride PVC jacket, sunlight, moisture, and fungus-resistant