SPEC: 22053

10-3 CU BLACK NMWU W/G CSA 4921 FT SPEC22053 47191201

Southwire #: 47191201

Copper Conductors, 300V / -40ºC MIN, 60ºC MAX, PVC / Nylon Insulation, PVC Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations.

  • The maximum allowable conductor temperature is 60°C.
  • The minimum recommended installation temperature is -10°C (with suitable handling procedures).
  • Material should be properly stored above 0°C for 24 hours prior to installation.
  • The maximum voltage rating for all intended applications is 300 volts.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 3 3
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Ground Size 1 x 12 1 x 12
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.595 1.51 inch cm
Copper Weight (lbs/1000') (kgs/km) 115 171 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 200 298 lbs/1000' kgs/km

Standards & References

CSA-NWMU cables meet or exceed the following requirements:

  • ASTM
  • CSA C22.2 No. 48 (non-metallic sheathed cable)
  • Canadian Electrical Code1
  • CSA FT1 Flame Test Rating

Construction

  1. Three-conductor cable with a bare grounding conductor.
  2. It is manufactured using annealed (soft) copper conductors with compressed standing for stranded conductors; a heatresistant thermoplastic polyvinyl chloride (PVC) insulation and nylon jacket for the phase conductors with a sunlight-, moisture-, and fungus-resistant PVC jacket for the overall construction.
  3. Ground Conductor
  4. Copper Conductor
  5. PVC / Nylon Insulation
  6. Black PVC Jacket
  7. Conductors are white, black and red