ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | BLUEJAY BLUEJAY | |
| Size (AWG or kcmil) (mm2) | 1113 KCMIL 1113 KCMIL | |
| No. of Strands | 45 45 | |
| Nom. OD (mils) (mm) | 1258 31.97 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1254 1865 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: