ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | GROSBEAK GROSBEAK | |
| Size (AWG or kcmil) (mm2) | 636 KCMIL 636 KCMIL | |
| No. of Strands | 26 26 | |
| Nom. OD (mils) (mm) | 990 25.16 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 874 1301 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: