ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10174103 10174103 | |
Codeword | FINCH FINCH | |
Size (AWG or kcmil) (mm2) | 1113 KCMIL 1113 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1292 32.83 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1430 2128 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: