ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | ORTOLAN ORTOLAN | |
| Size (AWG or kcmil) (mm2) | 1033.5 KCMIL 1033.5 KCMIL | |
| No. of Strands | 45 45 | |
| Nom. OD (mils) (mm) | 1212 30.78 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1163 1730 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: