ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10155016 10155016 | |
Codeword | TERN TERN | |
Size (AWG or kcmil) (mm2) | 795 KCMIL 795 KCMIL | |
No. of Strands | 45 45 | |
Nom. OD (mils) (mm) | 1063 27.01 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 895 1331 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: